IESNA:LM-63-2002
[TEST]P941639
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28114
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3746.4 3454.6 3188.6 2940.9 2738.7 2652.1 2647.5 2693.1 2814.7 3073.1
3475.9 3947 4478.9 5062.6 5551.9 5994.2 6404.6 6859 7229.8 7628
8118.9 8442.7 8681.3 8988.3 9429 10322.7 11658.6 13341.1 14728.7 14544.8
11932.2 6398.5 2086.7 886.1 346.5 114 0
3746.4 3475.9 3211.4 2960.6 2758.5 2658.2 2659.7 2702.3 2822.3 3077.7
3472.8 3924.2 4457.7 5048.9 5539.8 5988.1 6389.4 6819.5 7207 7606.7
8088.5 8460.9 8717.7 8936.6 9392.5 10231.5 11502.1 13186 14670.9 14509.8
12158.6 6757.2 2399.8 922.5 387.6 138.3 0
3746.4 3485 3231.2 2991 2790.4 2676.4 2661.2 2688.6 2781.3 2977.3
3313.2 3764.6 4285.9 4843.7 5369.6 5842.2 6237.4 6599.1 6980.6 7415.3
7898.6 8419.9 8845.4 9175.2 9578 10260.4 11356.2 13006.7 14885.2 15639
13908 9029.3 3599 1608 709.8 253.8 0
3746.4 3480.4 3249.4 3024.5 2828.4 2714.4 2681 2700.7 2764.6 2909
3181 3567 4027.5 4530.6 5047.4 5588.4 6103.6 6536.8 6944.1 7389.4
7930.5 8471.5 8964 9406.2 9919.9 10562.8 11565.9 13204.3 15698.3 18152.8
18108.8 13369.9 6807.3 3214.4 1486.4 509.1 0
3746.4 3503.2 3293.5 3098.9 2921.1 2795 2747.9 2757 2805.6 2912
3105 3401.4 3798.1 4223.6 4672 5200.9 5816.4 6459.3 7027.7 7615.9
8184.3 8818.1 9486.8 10122.1 10833.3 11730 12993 14853.3 17824.6 21569.4
22914.5 17888.4 11623.7 5965.3 2583.7 804 0
3746.4 3500.2 3307.1 3112.6 2937.8 2805.6 2752.4 2764.6 2811.7 2915
3088.3 3377.1 3758.5 4178 4615.7 5132.5 5754.1 6407.6 7006.4 7621.9
8207.1 8839.3 9508.1 10178.3 10923 11848.6 13110.1 14946 17827.6 21488.9
22903.8 18157.4 11573.5 5872.6 2527.5 775.1 0
3746.4 3532.1 3357.3 3196.2 3044.2 2922.6 2860.3 2849.7 2895.3 2988
3136.9 3366.4 3658.2 4009.3 4444 4939.4 5583.9 6305.8 7094.6 7933.5
8777 9606.8 10389.6 11151 11956.5 12865.4 13891.2 15157.3 16780.4 18317
17376.2 12216.4 5235.8 1667.3 601.9 147.4 0
3746.4 3571.6 3433.3 3314.7 3202.3 3103.5 3039.7 3009.3 3029 3109.6
3240.3 3410.5 3635.4 3948.5 4375.6 4916.6 5564.1 6308.8 7117.4 7941.1
8725.3 9474.6 10187.4 10874.4 11493 12032.5 12456.5 12695.1 12497.6 11002
6994.3 2446.9 960.5 551.7 273.6 94.2 0
3746.4 3626.3 3533.6 3454.6 3384.7 3316.3 3273.7 3260 3273.7 3326.9
3416.6 3544.2 3734.2 4026 4415.1 4909.1 5506.3 6181.1 6869.6 7541.4
8160 8772.5 9280.1 9730 10059.8 10223.9 10163.1 9684.4 8372.7 5640.1
2332.9 1001.6 685.4 481.8 308.5 133.7 0
3746.4 3679.5 3635.4 3603.5 3573.1 3550.3 3545.8 3565.5 3606.6 3681
3779.8 3910.5 4088.3 4357.4 4702.4 5156.8 5716.1 6346.8 7007.9 7694.9
8392.5 9081 9719.3 10269.5 10705.7 10875.9 10546.1 9275.5 6576.3 2966.7
1229.5 787.3 557.8 381.5 249.3 114 0
3746.4 3757 3763.1 3779.8 3798.1 3825.4 3866.4 3936.4 4032.1 4153.7
4310.2 4501.7 4767.7 5138.5 5623.4 6211.5 6877.2 7582.4 8315 9049.1
9777.1 10491.4 11163.2 11623.7 11713.3 11233.1 9957.9 7704 4457.7 1670.3
863.3 597.3 413.4 255.3 152 54.7 0
3746.4 3778.3 3805.7 3851.2 3890.8 3937.9 4001.7 4079.2 4187.1 4317.8
4474.4 4678 4947 5301.2 5729.8 6229.8 6778.4 7352.9 7948.7 8532.3
9090.1 9643.3 10112.9 10380.4 10264.9 9628.1 8345.4 6365 3627.8 1375.4
734.1 500 346.5 208.2 114 31.9 0
3746.4 3802.6 3858.8 3919.6 3986.5 4044.3 4123.3 4213 4307.2 4433.3
4573.2 4731.2 4936.4 5193.3 5492.7 5828.5 6194.8 6571.7 6957.8 7322.5
7664.5 7941.1 8084 7968.5 7500.4 6608.2 5375.6 3893.8 2211.4 1015.2
618.6 437.7 310 202.1 120.1 41 0
3746.4 3831.5 3930.3 4032.1 4120.3 4188.7 4263.1 4320.9 4365 4407.5
4437.9 4460.7 4482 4492.6 4475.9 4401.4 4264.6 4099 3936.4 3697.7
3307.1 2807.1 2325.3 1924.1 1595.8 1335.9 1133.8 975.7 842 728
612.5 512.2 416.4 311.6 199.1 73 0
3746.4 3874 4000.2 4123.3 4206.9 4261.6 4290.5 4301.1 4278.3 4238.8
4181.1 4095.9 3957.6 3778.3 3553.4 3304.1 3060.9 2828.4 2598.9 2367.9
2133.8 1921.1 1738.7 1559.3 1402.8 1266 1152 1053.2 957.5 861.7
749.3 641.4 516.7 386 226.5 89.7 0
3746.4 3910.5 4068.6 4181.1 4251 4273.8 4260.1 4235.8 4179.5 4099
3966.8 3760.1 3523 3296.5 3121.7 2977.3 2816.2 2630.8 2440.8 2263
2118.6 2041.1 1928.7 1773.6 1626.2 1492.5 1357.2 1225 1108 995.5
866.3 725 560.8 396.7 231 110.9 0
3746.4 3940.9 4109.6 4214.5 4252.5 4240.3 4217.5 4165.9 4073.1 3928.8
3737.3 3533.6 3349.7 3188.6 3035.1 2884.6 2725.1 2556.4 2408.9 2298
2264.5 2255.4 2177.9 2050.3 1911.9 1770.6 1600.4 1433.2 1278.2 1147.5
1019.8 878.5 738.6 569.9 398.2 206.7 0
3746.4 3972.8 4146.1 4238.8 4246.4 4214.5 4173.5 4094.4 3951.6 3776.8
3620.2 3491 3352.7 3191.6 3012.3 2836 2652.1 2478.8 2319.3 2228.1
2197.7 2158.2 2111 2030.5 1890.7 1750.8 1629.3 1516.8 1430.2 1334.4
1214.3 1086.7 948.4 785.8 615.5 366.3 0
3746.4 3992.6 4164.3 4232.7 4225.1 4178 4114.2 4004.8 3842.1 3696.2
3594.4 3495.6 3372.5 3212.9 3018.4 2795 2574.6 2366.4 2184 2103.4
2018.3 1960.6 1892.2 1746.3 1601.9 1491 1398.2 1331.4 1278.2 1194.6
1112.5 987.9 848.1 711.3 550.2 326.8 0
3746.4 4000.2 4181.1 4238.8 4214.5 4164.3 4083.8 3942.4 3784.4 3667.3
3580.7 3491 3375.5 3228.1 3022.9 2770.6 2492.5 2243.3 2050.3 1954.5
1848.1 1752.4 1617.1 1456 1332.9 1238.7 1164.2 1101.9 1035 957.5
899.7 779.7 635.3 519.8 399.7 200.6 0
3746.4 4023 4193.2 4241.8 4216 4158.3 4059.5 3916.6 3758.5 3649.1
3567 3468.3 3360.3 3202.3 2998.6 2747.9 2462.1 2181 1971.2 1829.9
1688.5 1585.2 1439.3 1319.2 1203.7 1114 1042.6 986.4 939.3 886.1
936.2 776.6 592.7 452.9 335.9 139.8 0
3746.4 4021.5 4196.3 4246.4 4219 4155.2 4067.1 3918.1 3755.5 3652.2
3567 3472.8 3367.9 3214.4 3015.3 2763.1 2475.8 2188.6 1965.1 1816.2
1674.9 1566.9 1424.1 1301 1185.5 1094.3 1022.8 968.1 927.1 873.9
966.6 715.8 566.9 455.9 338.9 139.8 0
